Photoelectric Sensor with Built-in Amplifier
Image
| Sensing method |
Convergent-reflective (wide vision field) |
|---|---|
| Sensing distance |
White paper 50 x 75 mm: 50 to 250 mm |
| Light source |
Infrared LED (945 nm) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Convergent-reflective (wide vision field) |
| Sensing distance | White paper 50 x 75 mm: 50 to 250 mm |
| Standard sensing object | Transparent/Opaque |
| Differential distance | 5% max. at 50 to 250 mm |
| Light source | Infrared LED (945 nm) |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Current consumption | 40 mA max. |
| Control output | No-contact output 80 mA max. (Output current 1.5 to 4 mA) Residual voltage: 2 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Response time | Operate or reset: 1 ms max. |
| Sensitivity setting | Sensitivity adjuster |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ |
| Ambient temperature range (Storage) | -40 to 70 ℃ |
| Ambient humidity range (Operating) | 35 to 85 % |
| Ambient humidity range (Strage) | 35 to 95 % |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Light indicator (red), Stability indicator (green) |
| Material | Case: Zinc diecast Lens: Polycarbonate Mounting Bracket: Iron |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Sensing object size vs. setting distance

As of July 25, 2024