Page top

Primary Contents

For print

Sensing method Limited Reflective
Sensing distance 50 mm to 250 mm (White paper 50*75mm)
Differential distance 5% Max. of sensing distance
Light source Infrared LED (950nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 40mA DC Max.
Control output (Output type) NPN voltage-current output
Control output (Load current) 0 to 80 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 80mA Max.)
Operation mode Light-ON/Dark-ON selectable
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Sensitivity setting Single-turn adjustment
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(red), Stability indicator(green)
Weight (packed state) approx. 225 g
Material (case) Zinc diecast
Material (lens) Polycarbonate
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket(with screws), Adjustment bracket, Sensitivity adjuster

As of July 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008