Page top

Primary Contents

For print

Sensing method Through-beam
Sensing distance 0 m to 0.2 m (When paper pack passage)
Standard sensing object Liquid and solid in a paper pack: 11 mm dia. Min.
Directional angle Emitter:10 to 30 DEG
Receiver:10 to 30 DEG
Light source Infrared LED (890nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption Emitter: 25mA DC Max., Receiver: 20mA DC Max.
Control output (Output type) NPN voltage-current output
Control output (Load current) 0 to 80 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current 80mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 24 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Response time 10 ms Max.
Sensitivity setting Single-turn adjustment
Self-diagnostic output Load current: 50 mA Max.
Self-diagnostic output delay 500ms Min.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -10 to 55 CEL
Storage: 0 to 65 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (EMC Directive)) CE marking: Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(red), Stability indicator(green), Power indicator(red)
Weight (packed state) approx. 155 g
Material (case) Zinc diecast
Material (lens) Polycarbonate
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket(with screws), Adjustment driver, Sensitivity adjuster

As of July 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008