Page top

Primary Contents

Ratings
Sensing method Diffuse-reflective
Sensing distance 5 mm to 30 mm (White paper 50*50mm)
Minimum sensing object 0.15 mm dia. Min. (at sensing distance 10mm)
Differential distance 6 mm Max.
Light source Red LED (650nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 20mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 50 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 50mA)
Operation mode Light-ON
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverce polarity protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Ambient illuminance Incandescent lamp:5000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 2000 Hz, 1.5-mm or 300m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 5 m)
Indicator Operation indicator(orange), Stability indicator(green)
Weight (packed state) approx. 50 g
Tightening torque 0.15 N.m Max. (with M2 screw via flat washers or spring washers)
Material (case) PBT
Material (lens) Denatured polyarylate
Accessories Instruction manual, Cross-shaped recess screw(M2*8), Nut, Spring washers, Flat washers

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009