E3T-FT24 2M

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Image

Through-beam, Sensing distance: 300 mm, Dark-ON, PNP output, Pre-wired models (2 m)

Sensing method Through-beam
Sensing distance 300 mm
Light source Red LED (Emission wave length: 650 nm)
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3T

  • Ratings/Performance
ShapeRectangular type (Flat)
Sensing methodThrough-beam
Sensing distance300 mm
Standard sensing objectOpaque 1.3 mm dia. min.
Minimum sensing object1.3 mm dia. (Opaque)
Directional angleEmitter: 3 to 25 DEG
Receiver: 3 DEG min.
Light sourceRed LED (Emission wave length: 650 nm)
Power supply voltage12 to 24 VDC ±10% (ripple (p-p) 10% max.)
Current consumptionEmitter: 10 mA max.
Receiver: 20 mA max.
Control outputPNP open collector output
26.4 VDC max.
Load current: 50 mA max.
Residual voltage: 1 V max. (Load current Less than 10mA)/Residual voltage: 2 V max. (Load current 10 to 50 mA)
Operation modeDark-ON
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Response time1 ms max. (Operate or reset)
Ambient illuminanceIncandescent lamp: 5000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 2000 Hz, 1.5-mm or 300 m/s**2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (orange), Stability indicator (green)
Weight (packed state)Approx. 40 g
MaterialCase: PBT
Lens: Denatured Polyarylate
Display: Denatured Polyarylate
AccessoriesInstruction manual, Set screws for mounting (M2*8), Nuts
  • Dimensions

  • Output circuit

Series

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

E3T

about this Product