Page top

Primary Contents

For print

Sensing method BGS reflective
Sensing distance 1 mm to 30 mm (White paper 50*50mm)
Minimum sensing object 0.15 mm dia. Min. (at sensing distance 10mm)
Differential distance 2 mm Max.
Reflectivity characteristic (black-white error) 15% Max. of sensing distance
Light source Red LED (650nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 20mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 50 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 50mA)
Operation mode Dark-ON
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverce polarity protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Ambient illuminance Incandescent lamp:5000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 2000 Hz, 1.5-mm or 300m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired M12 connector models (Cable length: 0.3 m)
Indicator Operation indicator(orange), Stability indicator(green)
Tightening torque 0.15 N.m Max. (with M2 screw via flat washers or spring washers)
Material (case) PBT
Material (lens) Denatured polyarylate
Accessories Instruction manual, Cross-shaped recess screw(M2*8), Nut, Spring washers, Flat washers

As of July 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008