Page top

Primary Contents

For print

Sensing method Grooved type through-beam
Sensing distance 0 mm to 25 mm
Standard sensing object Opaque: 1.5 mm dia. Min.
Light source Infrared LED (940nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 40mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP64
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired M12 connector models (Cable length: 0.3 m)
Indicator Operation indicator(orange)
Weight (packed state) approx. 45 g
Tightening torque 0.78 N.m Max.
Material (case) ABS
Material (lens) ABS
Accessories Instruction manual

As of January 29, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 29, 2008

For print

As of January 29, 2008

For print

As of January 29, 2008