Page top

Primary Contents

For print

Sensing method Distance-setting
Sensing distance 20 mm to 300 mm (White paper 100*100mm)
Setting range 40 to 300 mm (White paper 100*100mm)
Spot size 0.5mm dia. Max. (At sensing distance of 300mm)
Minimum sensing object 0.2 mm dia. Min. (Pin gauge, at sensing distance 300mm)
Differential distance 5% Max. of setting distance
Reflectivity characteristic (black-white error) 5% Max. at setting distance 160mm
Light source Semiconductor laser diode(red) (655nm)
Classification of laser IEC: CLASS 1
FDA: CLASS 2
JIS: CLASS 1
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 30mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 100 mA)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverce polarity protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Sensitivity setting 5-turn endless adjustment
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired M12 connector models (Cable length: 0.3 m)
Indicator Operation indicator(orange), Stability indicator(green)
Weight (packed state) approx. 45 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) PBT
Material (lens) Denatured polyarylate
Accessories Instruction manual

As of May 13, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of May 13, 2008

For print

As of May 13, 2008

For print

As of May 13, 2008

For print

As of May 13, 2008