Page top

E3Z-D61 5M

Compact Photoelectric Sensor with Built-in Amplifier

Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100 mm , NPN Transistor Output

about this Product Family

Sensing method Diffuse-reflective
Sensing distance 5 mm to 100 mm (White paper 100*100mm)
Differential distance 20% Max. of sensing distance
Light source Infrared LED (860nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 30mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 100 mA)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Mutual interference prevention
Response time 1 ms Max.
Sensitivity setting Single-turn adjustment
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 5 m)
Indicator Operation indicator(orange), Stability indicator(green)
Weight (packed state) approx. 130 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) PBT
Material (lens) Denatured Polyarylate
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

Sensing object size vs. setting distance


Excess gain ratio vs. setting distance