Grooved-type Photoelectric Sensor with Built-in Amplifier
about this Product Family
As of August 22, 2011
| Sensing method | Grooved type through-beam |
|---|---|
| Sensing distance | 0 mm to 25 mm |
| Standard sensing object | Opaque: 1.5 mm dia. Min. |
| Light source | Infrared LED (940nm) |
| Power supply voltage | 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.) |
| Current consumption | 25mA DC Max. |
| Control output (Output type) | NPN open collector output |
| Control output (Load current) | 0 to 100 mA |
| Control output (Residual voltage) | (DC) 1 V Max. (Load current 100mA Max.) |
| Operation mode | Light-ON/Dark-ON selectable |
| Load power supply voltage | 26.4 VDC Max. |
| Protective circuit | Surge suppressor Output short-cut protection Power supply reverse polarity protection Mutual interference prevention |
| Response time | 1 ms Max. |
| Ambient illuminance | Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP64 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 class A EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | Pre-wired M8 connector models (Cable length: 0.3 m) |
| Indicator | Operation indicator(orange) |
| Weight (packed state) | approx. 30 g |
| Tightening torque | 0.78 N.m Max. |
| Material (case) | ABS |
| Material (lens) | ABS |
| Accessories | Instruction manual |
As of August 22, 2011
As of August 22, 2011

Caution:
All units are in millimeters unless otherwise indicated.
As of August 22, 2011
As of August 22, 2011

As of August 22, 2011
As of August 22, 2011

As of August 22, 2011