E3Z-B87

Compact Photoelectric Sensor with Built-in Amplifier

Image

Sensing distance: 0.5 to 2 m, Light-ON/Dark-ON selectable, PNP output, M8 connector models

Sensing method Retro-reflective without M.S.R. function
Sensing distance 0.5 m to 2 m (When using the E39-R1S)
Light source Red LED (Emission wave length: 660 nm)
Connection method M8 connector models

Item list of E3Z

  • Ratings/Performance
ShapeSquare type
Sensing methodRetro-reflective without M.S.R. function
Sensing distance0.5 m to 2 m (When using the E39-R1S)
Standard sensing objectOpaque 75 mm dia. min.
Glass tube 15 mm dia., thickness: 1.1 mm, length: 50 mm (Transmission factor 92% or less in wave length 660 nm)
Light sourceRed LED (Emission wave length: 660 nm)
Power supply voltage12 to 24 VDC ±10% (ripple (p-p) 10% max.)
Current consumption30 mA max.
Control outputPNP open collector output
26.4 VDC max.
Load current: 100 mA max.
Residual voltage: 1 V max. (Load current Less than 10mA)/Residual voltage: 2 V max. (Load current: 10 to 100 mA)
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodM8 connector models
IndicatorOperation indicator (orange), Stability indicator (green)
Weight (packed state)Approx. 20 g
MaterialCase: PBT
Lens: Denatured Polyarylate
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

Series

Compact Photoelectric Sensor with Built-in Amplifier

E3Z

about this Product