E3Z-B62 5M

Compact Photoelectric Sensor with Built-in Amplifier


Retro-reflective without M.S.R. function, Sensing distance 0.5 to 2m, Light-ON/Dark-ON selectable, NPN output, Pre-wired models(5m)

Sensing method Retro-reflective without M.S.R. function
Sensing distance 0.5m to 2m (When using the E39-R1S)
Light source Red LED
Control output (Output type) NPN open collector output
Connection method Pre-wired models (Cable length: 5 m)

Item list of E3Z

  • Ratings/Performance
Sensing methodRetro-reflective without M.S.R. function
Sensing distance0.5m to 2m (When using the E39-R1S)
Standard sensing objectTransparent round PET bottle 500 ml 65 mm dia. Min.
Directional angleSensor: 2 to 10 DEG
Reflector: 30 DEG Min.
Light sourceRed LED
Power supply voltage12 to 24 VDC -10% to 10% (ripple (p-p) 10% Max.)
Current consumption30 mA DC Max.
Control output (Output type)NPN open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 100 mA)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage26.4 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Output short-circuit protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Connection methodPre-wired models (Cable length: 5 m)
IndicatorOperation indicator (orange), Stability indicator (green)
Tightening torque0.5 N・m Max. (with M3 screw)
Material (case)PBT
Material (lens)Denatured Polyarylate
AccessoriesInstruction manual
NotePlease separate the distance between the sensor and the PET bottle by 500mm or more.
  • Dimensions

  • Output circuit

  • Parallel operating range


Compact Photoelectric Sensor with Built-in Amplifier


about this Product