Page top

E3Z-LS86

Distance-settable Photoelectric Sensor

CG Image [3D-CAD]

Distance-Settable Type , M8 Connector Type , Sensing Distance 40 to 200 mm , PNP Transistor Output

about this Product Family

Sensing method Distance-setting
Sensing distance 20 mm to 200 mm (White paper 100*100mm)
Setting range 40 to 200mm (White paper 100*100mm)
Differential distance 10% Max. of setting distance
Reflectivity characteristic (black-white error) 10% Max. of setting distance
Light source Red LED (Emission wave length: 680nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 30mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time 1 ms Max.
Sensitivity setting 5-turn endless adjustment
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 ℃
Storage: -40 to 70 ℃
(withnoicingorcondensation)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 95% RH
(withnoicingorcondensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Conformed standard (EC Directive (CE marking)) Equipped
Connection method M8 connector models
Indicator Operation indicator(orange), Stability indicator(green)
Weight (packed state) Approx. 20 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) PBT
Material (lens) Denatured Polyarylate
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.