E3Z-D82K-M3J 0.3M

Compact Photoelectric Sensor with Built-in Amplifier

Image

Diffuse-reflective, Sensing distance: 1 m, Light-ON/Dark-ON selectable, PNP output, Pre-wired M8 connector models (0.3 m)

Sensing method Diffuse-reflective
Sensing distance 1 m (White paper 300 x 300 mm)
Light source Infrared LED (Emission wave length: 860 nm)
Connection method Pre-wired M8 connector models (Cable length: 0.3 m)

Item list of E3Z

  • Ratings/Performance
ShapeSquare type
Sensing methodDiffuse-reflective
Sensing distance1 m (White paper 300 x 300 mm)
Differential distance20% max. of sensing distance
Light sourceInfrared LED (Emission wave length: 860 nm)
Power supply voltage12 to 24 VDC ±10% (ripple (p-p) 10% max.)
Current consumption30 mA max.
Control outputPNP open collector output
26.4 VDC max.
Load current: 100 mA max.
Residual voltage: 1 V max. (Load current Less than 10mA)/Residual voltage: 2 V max. (Load current: 10 to 100 mA)
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil resistance (excluding cables and connectors)
Connection methodPre-wired M8 connector models (Cable length: 0.3 m)
IndicatorOperation indicator (orange), Stability indicator (green)
Weight (packed state)Approx. 30 g
MaterialCase: PBT
Lens: Denatured Polyarylate
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Setting distance

Series

Compact Photoelectric Sensor with Built-in Amplifier

E3Z

about this Product