Compact Laser Photoelectric Sensor with Built-in Amplifier
Sensing method |
Distance-setting |
---|---|
Sensing distance |
White paper 100 x 100 mm: 20 to 300 mm Black paper 100 x 100 mm: 20 to 160 mm |
Light source |
Red LD (655 nm) |
Connection method |
Pre-wired models |
As of March 13, 2024
Shape | Square type |
---|---|
Sensing method | Distance-setting |
Sensing distance | White paper 100 x 100 mm: 20 to 300 mm Black paper 100 x 100 mm: 20 to 160 mm |
Setting range | White paper 100 x 100 mm: 40 to 300 mm Black paper 100 x 100 mm: 40 to 160 mm |
Spot size | 0.5 mm dia. max. (sensing distance: 300 mm) |
Minimum sensing object | 0.2 mm min. dia. (Pin gauge (Stainless steel) at 300 mm) |
Differential distance | 5% max. of setting distance |
Reflectivity characteristic (black-white error) | 5% max. at setting distance 160 mm |
Light source | Red LD (655 nm) |
Classification of laser | IEC: Class 1 FDA: Class 1 JIS: Class 1 |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 30 mA max. |
Control output | NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Sensitivity setting | 5-turn endless adjustment |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no freezing or condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no freezing or condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Operation indicator (orange), Stability indicator (green) |
Weight | Package: Approx. 65 g |
Accessories | Instruction manual |
Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Series