Page top

Primary Contents

Ratings
Sensing method Distance-setting
Sensing distance 25 mm to 300 mm (White paper 100*100mm)
Setting range 40 to 300 mm (White paper 100*100mm)
Spot size 0.5mm dia. Max. (At sensing distance of 300mm)
Minimum sensing object 0.2 mm dia. Min. (Pin gauge, at sensing distance 300mm)
Differential distance 5% Max. of setting distance
Reflectivity characteristic (black-white error) 5% Max. at setting distance 100mm
Light source Semiconductor laser diode(red) (655nm)
Classification of laser IEC: CLASS 1
FDA: CLASS 2
JIS: CLASS 1
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 30mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current: Less than 10mA)
(DC) 2 V Max. (Load current: 10 to 100 mA)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 26.4 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverce polarity protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 0.5 ms Max.
Sensitivity setting 5-turn endless adjustment
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired M12 connector models (Cable length: 0.3 m)
Indicator Operation indicator(orange), Stability indicator(green)
Weight (packed state) approx. 45 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) PBT
Material (lens) Denatured polyarylate
Accessories Instruction manual

As of October 7, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009