![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'E3ZM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Sensing method | BGS reflective |
|---|---|
| Sensing distance | 10 mm to 100 mm (White paper 100*100mm) |
| Spot size | 4mm dia. Max. (At sensing distance of 100mm) |
| Differential distance | 3% Max. of sensing distance |
| Reflectivity characteristic (black-white error) | 5% Max. of sensing distance |
| Light source | Red LED (650nm) |
| Power supply voltage | 10 to 30 VDC (ripple(p-p) 10% included) |
| Current consumption | 25mA DC Max. |
| Control output (Output type) | NPN open collector output |
| Control output (Load current) | 0 to 100 mA |
| Control output (Residual voltage) | (DC) 2 V Max. (Load current 100mA Max.) |
| Operation mode | Light-ON/Dark-ON selectable |
| Load power supply voltage | 30 VDC Max. |
| Protective circuit | Surge suppressor Output short-cut protection Output reverce polarity protection Power supply reverce polarity protection Mutual interference prevention |
| Response time | 1 ms Max. |
| Ambient illuminance | Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | Pre-wired models (Cable length: 5 m) |
| Indicator | Operation indicator(yellow), Stability indicator(green) |
| Weight (packed state) | approx. 155 g |
| Tightening torque | 0.5 N.m Max. (with M3 screw) |
| Material (case) | SUS316L |
| Material (lens) | Methacylate resin |
| Accessories | Instruction manual |
Note: Degree of protection DIN 40050-9 standards: IP69K
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009