E3ZM-R81H 2M

Compact Photoelectric Sensor with Stainless Steel Housing


Retro-reflective with M.S.R. function, Sensing distance 100mm to 4m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models(2m)

Sensing method Retro-reflective with M.S.R. function
Sensing distance 100mm to 4m (When using the E39-R1S)
Light source Red LED
Control output (Output type) PNP open collector output
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3ZM

  • Ratings/Performance
Sensing methodRetro-reflective with M.S.R. function
Sensing distance100mm to 4m (When using the E39-R1S)
Standard sensing objectOpaque 75 mm dia. Min.
Directional angleSensor: 3 to 10 DEG
Reflector: 30 DEG
Light sourceRed LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption25 mA DC Max.
Control output (Output type)PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 2 V Max. (Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-circuit protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingNot equipped
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IEC: IP67, DIN 40050-9: IP69K
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (yellow), Stability indicator (green)
Tightening torque0.5 N・m Max. (with M3 screw)
Material (case)SUS316L
Material (lens)Methacrylate resin
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Parallel operating range


Compact Photoelectric Sensor with Stainless Steel Housing


about this Product