Page top

E3ZM-CT61H 5M

Oil-resistant, Robust, Compact Photoelectric Sensor

Through-Beam Type , Pre-Wired Type , Sensing Distance 15m , NPN Transistor Output

about this Product Family

Sensing method Through-beam
Sensing distance 0 m to 15 m
Standard sensing object Opaque 12 mm dia. Min.
Directional angle Emitter:3 to 15 DEG
Receiver:3 to 15 DEG
Light source Infrared LED (Emission wave length: 870nm)
Power supply voltage 10 to 30 VDC (ripple(p-p) 10% included)
Current consumption Emitter: 20mA DC Max.
Receiver: 20mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 30 VDC Max.
Protective circuit Surge suppressor
Output short-circuit protection
Output reverse polarity protection
Power supply reverse polarity protection
Response time 1 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 ℃
Storage: -40 to 70 ℃
(withnoicingorcondensation)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 95% RH
(withnoicingorcondensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IEC: IP67, DIN 40050-9: IP69K
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Conformed standard (EC Directive (CE marking)) Equipped
Connection method Pre-wired models (Cable length: 5 m)
Indicator Operation indicator(yellow), Stability indicator(green), Power indicator(green)
Weight (packed state) Approx. 280 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) SUS316L
Material (lens) Methacrylate resin
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

Short distance version


Excessgainratiovs.settingdistance