E3ZM-CL81H 2M

Oil-resistant, Robust, Compact Photoelectric Sensor

Image

BGS reflective, Sensing distance: 10 to 100 mm, Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)

Sensing method BGS reflective (fixed distance)
Sensing distance 10 mm to 100 mm (White paper 100 x 100 mm)
Light source Red LED (Emission wave length: 650 nm)
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3ZM-C

  • Ratings/Performance
ShapeSquare type
Sensing methodBGS reflective (fixed distance)
Sensing distance10 mm to 100 mm (White paper 100 x 100 mm)
Spot size4 mm dia. max. (At sensing distance of 100 mm)
Differential distance3% max. of sensing distance
Reflectivity characteristic (black-white error)5% max. of sensing distance
Light sourceRed LED (Emission wave length: 650 nm)
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption25 mA max.
Control outputPNP open collector output
30 VDC max.
Load current: 100 mA max.
Residual voltage: 2 V max.
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms max. (Operate or reset)
Ambient illuminanceIncandescent lamp: 3000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
IP69K (DIN40050-9)
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (yellow), Stability indicator (green)
Weight (packed state)Approx. 90 g
MaterialCase: SUS316L
Lens: Methacrylate resin
Display: PEI (Polyetherimide)
Cable: Oil-resistant vinyl chloride
Seals: Fluorocarbon rubber
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

Series

Oil-resistant, Robust, Compact Photoelectric Sensor

E3ZM-C

about this Product