Page top

Primary Contents

For print

Sensing method BGS reflective
Sensing distance 10 mm to 100 mm (White paper 100*100mm)
Spot size 4mm dia. Max. (At sensing distance of 100mm)
Differential distance 3% Max. of sensing distance
Reflectivity characteristic (black-white error) 5% Max. of sensing distance
Light source Red LED (650nm)
Power supply voltage 10 to 30 VDC (ripple(p-p) 10% included)
Current consumption 25mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 100mA Max.)
Operation mode Light-ON
Load power supply voltage 30 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverce polarity protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 1 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 5 m)
Indicator Operation indicator(yellow), Stability indicator(green)
Weight (packed state) approx. 155 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) SUS316L
Material (lens) Methacylate resin
Accessories Instruction manual

Note: Degree of protection DIN 40050-9 standards: IP69K

As of January 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 8, 2008

For print

As of January 8, 2008

For print

As of January 8, 2008

For print

As of January 8, 2008