Page top

E3ZM-V61 2M

Color Mark Detection Compact Photoelectric Sensor

Color Mark Sensors , Diffuse-Reflective Type , Pre-wired Models , Sensing Distance 10 to14 mm , NPN Open Collector

about this Product Family

Sensing method Diffuse-reflective
Sensing distance 10 mm to 14 mm
Spot size 2mm dia. Max. (At sensing distance of 12mm)
Light source White LED (450-700nm)
Power supply voltage 10 to 30 VDC (ripple(p-p) 10% included)
Current consumption 20mA DC Max.
Power consumption 600mW DC Max. (at 30 VDC)
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 100mA Max.)
Operation mode Output is ON when the detected color coincides with the registered color
Load power supply voltage 30 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Response time 50 us Max.
Sensitivity setting Teaching method
Function Remote control input
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -40 to 60 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Operation indicator(yellow), Stability indicator(green), Teaching indicator(red)
Weight (packed state) approx. 85 g
Tightening torque 0.5 N.m Max. (with M3 screw)
Material (case) SUS316L
Material (lens) Methacrylate resin
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.