E3ZM-V81 2M

Color Mark Detection Compact Photoelectric Sensor

Image

Diffuse-reflective, Sensing distance: 10 to 14 mm, Output is ON when the detected color coincides with the registered color, PNP output, Pre-wired models (2 m), Remote control input

Sensing method Diffuse-reflective (mark detection)
Sensing distance 10 mm to 14 mm
Light source White LED (Emission wave length: 450-700 nm)
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3ZM-V

  • Ratings/Performance
ShapeSquare type
Sensing methodDiffuse-reflective (mark detection)
Sensing distance10 mm to 14 mm
Spot size2 mm dia. max.
Light sourceWhite LED (Emission wave length: 450-700 nm)
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Power consumption600 mW max. (at 30 VDC, current consumption: 20 mA max.)
Control outputPNP open collector output
30 VDC max.
Load current: 100 mA max.
Residual voltage: 2 V max.
Operation modeSet in the order of the teaching operation
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Response time50 µs max. (Operate or reset)
Sensitivity settingTeaching method
Ambient illuminanceIncandescent lamp: 3000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-40 to 60 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
IP69K (DIN40050-9)
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (yellow), Stability indicator (green), Teaching indicator (red)
Weight (packed state)Approx. 85 g
MaterialCase: SUS316L
Lens: Methacrylate resin
Display: Polyethyl sulfon
Buttons: Fluorocarbon rubber
Cable: PVC
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

Series

Color Mark Detection Compact Photoelectric Sensor

E3ZM-V

about this Product