Color Mark Detection Compact Photoelectric Sensor
about this Product Family
As of September 1, 2011
| Sensing method | Diffuse-reflective |
|---|---|
| Sensing distance | 10 mm to 14 mm |
| Spot size | 2mm dia. Max. (At sensing distance of 12mm) |
| Light source | White LED (450-700nm) |
| Power supply voltage | 10 to 30 VDC (ripple(p-p) 10% included) |
| Current consumption | 20mA DC Max. |
| Power consumption | 600mW DC Max. (at 30 VDC) |
| Control output (Output type) | PNP open collector output |
| Control output (Load current) | 0 to 100 mA |
| Control output (Residual voltage) | (DC) 2 V Max. (Load current 100mA Max.) |
| Operation mode | Output is ON when the detected color coincides with the registered color |
| Load power supply voltage | 30 VDC Max. |
| Protective circuit | Surge suppressor Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection |
| Response time | 50 us Max. |
| Sensitivity setting | Teaching method |
| Function | Remote control input |
| Ambient illuminance | Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -40 to 60 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 class A EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | M8 connector models |
| Indicator | Operation indicator(yellow), Stability indicator(green), Teaching indicator(red) |
| Weight (packed state) | approx. 45 g |
| Tightening torque | 0.5 N.m Max. (with M3 screw) |
| Material (case) | SUS316L |
| Material (lens) | Methacrylate resin |
| Accessories | Instruction manual |
As of September 1, 2011
As of September 1, 2011

Caution:
All units are in millimeters unless otherwise indicated.
As of September 1, 2011
As of September 1, 2011

As of September 1, 2011
As of September 1, 2011

As of September 1, 2011