Page top

E5L-C 100-200

Electronic Thermostat

45*35 mm , ON/OFF operation , Relay output

about this Product Family

Ratings
Shape 45 x 35 x 70 mm (socket type)
Power supply voltage 100 to 240 VAC 50/60 Hz
Operating voltage range 85% to 110% of the rated power supply voltage
Power consumption Approx. 3 VA (AC)
Number of input points 1-point
Input type Interchangeable thermistor temperature sensor
Number of control channels 1
Number of total control output 1-point
Control output (Relay output) SPST-NO, 250 VAC, 10 A (resistive load), electrical life: 100000 operations
Alarm points Not provided (Use the auxiliary output as the alarm output.)
Number of transfer output Not provided
Control method ON/OFF
Control mode ON/OFF
Setting method Digital setting using front panel keys
Ambient temperature range Operating: -10 to +55 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity range Operating: 25 to 85% RH
Storage: 25 to 85% RH
(with no icing or condensation)
Characteristics
Setting accuracy +/- (1 CEL + 1 digit) Max.
Sampling period 2 s
Insulation resistance 100 MOhm Min. (at 500 VDC)
Dielectric strength 2300 VAC, 50/60 Hz for 1 min (Between charged terminals and uncharged metallic parts, between power supply terminals and input terminals, between power supply terminals and output terminals, and between input terminals and output terminals)
Vibration resistance Malfunction: 10 to 55 Hz, 0.5 mm double amplitude for 10 min each in X, Y, and Z directions
Destruction: 10 to 55 Hz, 0.75 mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistance Malfunction: 100 m/s**2 3 times each in 6 directions
Destruction: 294 m/s**2 3 times each in 6 directions
Degree of protection Front panel: IP40, Terminal section: IP00
Memory protection Non-volatile memory (number of writes: 100,000)
Applicable standards (IEC) Standard No.: IEC61010-1 (pollution degree 2, overvoltage category II)
Applicable standards (EN) Standard No.: EN61010-1 (pollution degree 2, overvoltage category II)
Applicable standards (EC Directives (EMC Directive) ) EMI: EN61326-1
EMI, Radiated: EN55011 Group1 Class A
EMI, Conducted: EN55011 Group1 Class A
EMS: EN61326-1
ESD Immunity: EN61000-4-2
Radiated Electromagnetic Field Immunity: EN61000-4-3
Burst Immunity: EN61000-4-4
Surge Immunity: EN61000-4-5
Conducted Disturbance Immunity: EN61000-4-6
Voltage Dip/Interrupting Immunity: EN61000-4-11
Weight Main unit: Approx. 80 g

Caution:
All units are in millimeters unless otherwise indicated.