Page top

Primary Contents

Encoding method Incremental
Power supply voltage 5 VDC -5% to 12 VDC +10% (ripple (p-p): 5% Max.)
Current consumption 20mA DC Max.
Inrush current Current: approx. 9 A
Time: approx. 0.3 ms
Resolution (Single turn type) 260 P/R
Output phases A
Control output (Output type) NPN open collector output
Control output (Load current) 30 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.4 V Max. (load current:at 30mA Max.)
Starting positional point Not equipped
Load power supply voltage 30 VDC Max.
Max. response frequency 30 kHz
Output duty factor 50 -25% to +25%
Rise and fall times of output Rise time of output: 1 us Max. (Output voltage: 5V, load resistance: 1k OHM, cable length: 500mm)
Fall time of output: 1 us Max. (Output voltage: 5V, load resistance: 1k OHM, cable length: 500mm)
Starting torque Room temperature: 1 mN.m Max.
Moment of inertia 1*10-7kg.m2 Max.
Shaft loading Radial: 10 N
Thrust: 5 N
Max. permissible rotation 5000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP50
Applicable standard (EC Directive (EMC Directive)) EMI: EN50081-2
Emission Enclosure: EN55011 Group 1 classA
Emission AC mains: EN55011 Group 1 classA
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 2 m)
Material (case) Aluminum alloy
Material (body) Aluminum
Material (shaft) SUS420J2
Tightening torque 0.5 N.m Max. (with M3 screw)
Accessories Instruction manual, coupling and hex-head spanner

As of April 6, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of April 6, 2009

As of April 6, 2009

As of April 6, 2009

As of April 6, 2009