Page top

E6C3-AG5C 360P/R 2M

Slim Encoder with Diameter of 50 mm

Image

Rotary Encoder, 360 P/R, 12 to 24 VDC, NPN open collector, Gray code, Pre-wired models, 2 m

Encoding method Absolute Shaft model
Resolution 360 P/R
Output code Gray code
Control output NPN open collector
Connection method Pre-wired models (Cable length: 2 m)

Item list of E6C3-A

  • Ratings / Performance
CategoriseAbsolute Shaft model
Diameter50 mm dia.
Power supply voltage12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max.
Current consumption70 mA max.
Resolution360 P/R
Inrush currentApprox. 6 A (0.8 ms)
Output codeGray code
Control outputOutput typeNPN open collector
Load power supply voltage30 V max.DC
Sink current35 mA max.
Residual voltage0.4 V max. (at sink current 35 mA)
LogicNegative logic (high = 0, low = 1)
Direction of rotationOutput code increases for CW (as viewed from end of shaft)
Positioning signalNone
Strobe signalNone
Parity signalNone
Max. response frequency20 kHz
Starting torqueRoom temperature: 10 mN.m max.
Low temperature: 30 mN.m max.
Moment of inertia2.3 x 10-6 kg.m2 max.
Shaft loadingRadial: 80 N
Thrust: 50 N
Max. permissible rotation5000 r/min
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Storage: -25 to 85 ℃ (with no icing)
Ambient humidityOperating: 35 to 85 % (with no condensation)
Storage: 35 to 85 % (with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ or higher (500 VDC megger)
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP65
Company standard: Oil resistance
Connection methodPre-wired models (Cable length: 2 m)
MaterialCase: Aluminum
Main Unit: Aluminum
Shaft: SUS303
AccessoriesInstruction manual
  • Dimensions

  • Output circuit diagram

  • Connected specification chart

  • Timing chart

Series

Slim Encoder with Diameter of 50 mm

E6C3-A