![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Rotary Encoders in your country.
Please contact Europe headquarters.
| Encoding method | Absolute |
|---|---|
| Power supply voltage | 12 VDC -10% to 24 VDC +15% (ripple (p-p): 5% Max.) |
| Current consumption | 70mA DC Max. |
| Inrush current | Current: approx. 6 A Time: approx. 0.8 ms |
| Resolution (Single turn type) | 8 P/R (Code No. 0 to 7) 3 bit |
| Output code | BCD |
| Control output (Output type) | NPN open collector output |
| Control output (Load current) | 35 mA Max. (sink current) |
| Control output (Residual voltage) | (DC) 0.4 V Max. (load current:at 35mA Max.) |
| Logic | Negative logic output |
| Direction of rotation | Output code incremented by clockwise rotation |
| Strobe signal | Equipped |
| Positioning signal | Equipped |
| Parity signal | Not equipped |
| Starting positional point | Equipped |
| Load power supply voltage | 30 VDC Max. |
| Max. response frequency | 20 kHz |
| Rise and fall times of output | Rise time of output: 1 us Max. (Cable length: 2m sink current: 35mA) Fall time of output: 1 us Max. (Cable length: 2m sink current: 35mA) |
| Starting torque | Room temperature: 10 mN.m Max. Low temperature: 30 mN.m Max. |
| Moment of inertia | 2.3*10-6kg.m2 Max. |
| Shaft loading | Radial: 80 N Thrust: 50 N |
| Max. permissible rotation | 5000 r/min |
| Mechanical life expectancy | 100 million rotations Min. |
| Ambient temperature | Operating: -10 to 70 CEL Storage: -25 to 85 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 85 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 500 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 500 Hz, 2-mm or 150m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions |
| Shock resistance | 1000m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP65 Company standard: Oil resistance |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN50081-2 Emission Enclosure: EN55011 Group 1 classA Emission AC mains: EN55011 Group 1 classA Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | Pre-wired models (Cable length: 1 m) |
| Material (case) | Aluminum |
| Material (body) | Aluminum |
| Material (shaft) | SUS303 |
| Tightening torque | 0.5 N.m Max. (with M4 screw) |
| Weight (packed state) | approx. 300 g |
| Accessories | Instruction manual |
As of March 31, 2008