E6C3-CWZ5GH 600P/R 2M

Rugged Incremental 50-mm-dia. Rotary Encoder

Image

Incremental, Resolution 600P/R, 50-dia., 12 to 24 VDC, Complementary output, Pre-wired models (2 m)

Resolution 600 P/R
Output phases A, B and Z
Control output (Output type) Complementary output
Connection method Pre-wired models (Cable_length: 2 m)

Item list of E6C3-C

  • Ratings/Performance
CategoriseIncremental
Shaft model
Diameter50 dia.
Power supply voltageDC12-10% to 24+15% V (ripple (p-p): 5% max.)
Current consumption100 mA DC max.
Resolution600 P/R
Inrush currentApprox. 9 A (Time: Approx. 0.1 ms)
Output phasesA, B and Z
Control output (Output type)Complementary output
Control output (Output voltage)VH: Vcc-3 V min. (IO = 30 mA)
VL: 2 V max. (IO = -30 mA)
Control output (Load current)±30 mA
Max. response frequency125 kHz (65 kHz when using phase Z reset)
Phase difference on output90±45°between A and B (1/4 T ± 1/8 T)
Rise and fall times of output1 µs max. (Cable length: 2 m, load current: 30 mA)
Starting torqueRoom temperature: 10 mN.m max.
Low temperature: 30 mN.m max.
Moment of inertia2.0 x 10**-6 kg.m**2 max.
Shaft loadingRadial: 80 N
Thrust: 50 N
Max. permissible rotation5000 r/min
Protective circuitOutput short cut protection
Ambient temperatureOperating: -10 to 70 ℃
Storage: -25 to 85 ℃
(with no icing)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 85% RH
(with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 500 Hz, 2-mm or 150 m/s**2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP65
Company standard: Oil resistance
Connection methodPre-wired models (Cable_length: 2 m)
Material (body)Aluminum
Material (case)Aluminum
Material (shaft)SUS303
AccessoriesInstruction manual
  • Dimensions

Caution: All units are in millimeters unless otherwise indicated.

  • Output circuit diagram

  • Connected specification chart

  • Timing chart

  • Life of rotary encoder bearings

Series

Rugged Incremental 50-mm-dia. Rotary Encoder

E6C3-C

about this Product