Page top

Primary Contents

For print

Encoding method Multi-turn Absolute
Power supply voltage 12 VDC -10% to 24 VDC +10% (ripple (p-p): 5% Max.)
Current consumption 80mA DC Max.
Inrush current Current: approx. 8 A
Time: approx. 6.5 ms
Resolution (Multi-turn) Single-turn: 500 P/R
Multi-turn: 255 rotation
Rotational limitation at power failure -80DEG to +80DEG
Output code Binary code
Control output (Output type) NPN open collector output
Control output (Load current) 10 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.4 V Max.
Alarm output Counter overflow output
Logic Negative logic output
Direction of rotation Output code incremented by clockwise rotation
Starting positional point Not equipped
Load power supply voltage 30 VDC Max.
Input signal Single-rotation data reset and multi-rotation data reset
Input current 1 mA Max.
Input logic L active, normally open
Input time 100 ms Min.
Max. response frequency 12.5 kHz
Rise and fall times of output Rise time of output: 1 us Max.
Fall time of output: 1 us Max.
Starting torque Room temperature: 2.9 mN.m Max.
Moment of inertia 1.5*10-6kg.m2 Max.
Shaft loading Radial: 30 N
Thrust: 20 N
Max. permissible rotation 1500 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 65 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 500 Hz, 2-mm or 150m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP50
Applicable standard (EC Directive (EMC Directive)) EMI: EN50081-2
Emission Enclosure: EN55011 Group 1 classA
Emission AC mains: EN55011 Group 1 classA
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired connector models(Special) (Cable length: 2 m)
Material (case) ABS
Material (body) PPS
Material (shaft) SUS420J2
Material (flat spring) -
Material (mounting bracket) -
Weight (packed state) approx. 400 g
Accessories Instruction manual

As of January 9, 2008

For print

As of January 9, 2008

For print

As of January 9, 2008

For print

As of January 9, 2008

For print

As of January 9, 2008