Page top

Primary Contents

For print

Encoding method Absolute
Power supply voltage 5 VDC -5% to 12 VDC +10% (ripple (p-p): 5% Max.)
Current consumption 60mA DC Max.
Inrush current Current: approx. 9 A
Time: approx. 5 us
Resolution (Single turn type) 360 P/R (Code No. 0 to 359) 10 bit
Output code BCD
Control output (Output type) NPN open collector output
Control output (Load current) 35 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.4 V Max. (load current:at 35mA Max.)
Logic Negative logic output
Direction of rotation Output code incremented by clockwise rotation
Starting positional point Not equipped
Load power supply voltage 30 VDC Max.
Max. response frequency 10 kHz
Rise and fall times of output Rise time of output: 1 us Max. (Output voltage: 5V load resistance: 1k OHM cable length: 2m Max.)
Fall time of output: 1 us Max. (Output voltage: 5V load resistance: 1k OHM cable length: 2m Max.)
Starting torque Room temperature: 9.8 mN.m Max.
Low temperature: 14.7 mN.m Max.
Moment of inertia 1.5*10-6kg.m2 Max.
Shaft loading Radial: 120 N
Thrust: 50 N
Max. permissible rotation 5000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 70 CEL
Storage: -25 to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 500 Hz, 1.5-mm double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistance 1000m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP65
Company standard: Oil resistance
Connection method Pre-wired connector models(Special) (Cable length: 5 m)
Material (case) Zinc alloy
Material (body) Aluminum
Material (shaft) SUS420J2
Material (mounting bracket) Iron zinc plating
Accessories Instruction manual, servo mouting bracket

As of January 9, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 9, 2008

For print

As of January 9, 2008

For print

As of January 9, 2008

For print

As of January 9, 2008