Page top

Primary Contents

Encoding method Incremental
Power supply voltage 5 VDC -5% to 24 VDC +15% (ripple (p-p): 5% Max.)
Current consumption 100mA DC Max.
Inrush current Current: approx. 6 A
Time: approx. 0.3 ms
Resolution (Single turn type) 1024 P/R
Output phases A, B and Z
Control output (Output type) NPN open collector output
Control output (Load current) 35 mA Max. (sink current)
Control output (Residual voltage) (DC) 0.7 V Max. (load current:at 35mA Max.)
Starting positional point Not equipped
Load power supply voltage 35 VDC Max.
Max. response frequency 100 kHz
Phase difference on output 90 DEG -45 to +45 DEG
Rise and fall times of output Rise time of output: 1 us Max. (Output voltage: 5V, load resistance: 1k OHM, cable length: 500mm)
Fall time of output: 1 us Max. (Output voltage: 5V, load resistance: 1k OHM, cable length: 500mm)
Starting torque Room temperature: 1.5 mN.m Max.
Moment of inertia 2*10-6kg.m2 Max.
Shaft loading Radial: 29.4 N
Thrust: 4.9 N
Max. permissible rotation 10000 r/min
Mechanical life expectancy 100 million rotations Min.
Ambient temperature Operating: -10 to 70 CEL
Storage: -30 to 85 CEL
(with no icing or condensation)
Ambient humidity Operating: 90 %RH Max.
Storage: 90 %RH Max.
(with no condensation)
Insulation resistance These data are excluded as the switch is equipped with a capacitor grounding.
Dielectric strength These data are excluded as the switch is equipped with a capacitor grounding.
Vibration resistance 10 to 500 Hz, 1.5-mm or 100m/s2 double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 300m/s2 for 11 ms 3 times each in X, Y, and Z directions(excluding any shock to shaft)
Degree of protection IEC60529: IP50
Applicable standard (EC Directive (EMC Directive)) EMI: EN50081-2
Emission Enclosure: EN55011 Group 1 classA
Emission AC mains: EN55011 Group 1 classA
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 0.5 m)
Material (case) Iron zinc plating
Material (body) Aluminum
Material (flat spring) SUS304
Weight (packed state) approx. 120 g
Accessories Instruction manual

As of August 21, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of August 21, 2008

As of August 21, 2008

As of August 21, 2008

As of August 21, 2008