Photomicrosensor with Amplifier and Cable
Sensing method |
Through-beam type |
---|---|
Sensing distance |
300 mm max. |
Control output (Output type) |
NPN open collector output |
Operation mode |
Light-ON |
Connection method |
Pre-wired models |
As of March 13, 2024
Sensing method | Through-beam type | |
---|---|---|
Sensing distance | 300 mm max. | |
Operation mode | Light-ON | |
Standard sensing object | Opaque, 2 mm dia. min. | |
Directional angle | 10 to 40 ° | |
Light source (Peak wavelength) | GaAs infrared LED (pulse lighting) (940 nm) | |
Indicator | Light indicator (red LEDs on Sensor and Amplifier) | |
Power supply voltage | 12 to 24 VDC ±10% ripple (p-p) 5 % max. | |
Current consumption | Average value: 30 mA | |
Control output | Output type | NPN open collector output | Load power supply voltage | 12 to 24 VDC | Load curren | 100 mA max. | Residual voltage | at 100 mA load current: 1 V max. |
Response time | Operate or reset: 1 ms max. | |
Illumination on the surface receiver | Incandescent lamp: 3000 lx max. Sunlight: 10000 lx max. | |
Ambient temperature | Operating: -20 to 55 ℃ | |
Ambient humidity | Operating: 5 to 85 % | |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
Shock resistance | Destruction: 500 m/s2 | |
Degree of protection | IP64 | |
Connection method | Pre-wired models | |
Cable length | 2 m (Cable length from emitter to amplifier: 1 m) | |
Weight | Package: Approx. 76 g | |
Material | Case: ABS resin Lens: Acrylic resin | |
Accessories | Slits (0.5 x 3 mm, 1 x 3 mm, 3 x 0.5 mm, 3 x 1 mm), Sems screws with spring washers and flat washers (M2.6 x 12), Instruction manual |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Output circuit
Timing chart
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Series