Page top

EE-SPY801 2M

Wafer-carrier Mounting Photomicrosensors

Image

Wafer-carrier Mounting Photomicrosensor

Luminous method Modulated
Sensing method Reflective
Sensing distance White paper 15 x 15 mm (Reflection factor: 90%): 0 to 5 mm
Black paper 15 x 15 mm (Reflection factor: 10%): 0 to 3 mm
Control output (Output type) NPN open collector output
Operation mode Turns ON when wafer carrier is present
Connection method Pre-wired models

Item list of EE-SPY801 / 802

  • Ratings/Performance
Luminous methodModulated
Sensing methodReflective
Sensing distanceWhite paper 15 x 15 mm (Reflection factor: 90%): 0 to 5 mm
Black paper 15 x 15 mm (Reflection factor: 10%): 0 to 3 mm
Operation modeTurns ON when wafer carrier is present
Standard sensing objectTransparent or opaque wafer carriers
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLit orange when object is detected (orange)
Power supply voltage12 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumption30 mA max.
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 0.8 V max.
at 40 mA load current: 0.4 V max.
Response time5 ms max.
Illumination on the surface receiverIncandescent light, sunlight: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidityOperating: 5 to 85 % (with no condensation)
Storage: 5 to 95 % (with no condensation)
Vibration resistanceDestruction: 1 to 500 Hz, 1.0 mm single amplitude or acceleration 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP30
Connection methodPre-wired models
Cable length2 m
WeightMain Unit: Approx. 43 g
Pedestal: Approx. 9 g
MaterialCase: Ethylene tetrafluoro ethylene (ETFE)
Base plate: Polybutylene terephthalate (PBT)
AccessoriesInstruction manual
  • Dimensions

  • I/O Circuit diagram

Output circuit

Timing chart

Series

Wafer-carrier Mounting Photomicrosensors

EE-SPY801 / 802