Page top

EE-SPY401

Slot-type Reflective Photomicrosensor

CG Image [3D-CAD]

Reflective Type(Horizontal) , Sensing Distance 5 mm , Modulated Light , NPN Transistor Output , Light ON Output

about this Product Family

Ratings
Appearance Horizontal type
Luminous method Modulated
Sensing method Diffuse reflective type
Sensing distance 5mm (Reflection factor: 90%; white paper 15 x 15 mm)
Note: Operation may not be possible near the Sensor.
Operation mode Light-ON
Differential distance elements 0.2 mm max. (with a sensing distance of 0.2 mm, horizontally)
Light source GaAs infrared LED
Indicator Light indicator (red)
Power supply voltage 5 to 24 VDC (-10% to 10%) (ripple (p-p): 5% max.)
Current consumption Average: 15 mA max.
Peak: 50 mA max.
Control output (Output type) NPNvoltage output
Control output (Load current) 80 mA max.
Control output (Residual voltage) 1.0 V max. (at 80 mA load current)
0.4 V max. (at 10 mA load current)
Response frequency elements 500 Hz min.
(See "Measurement condition of Response frequency elements")
Illumination on the surface receiver 3000 lx max. (incandescent light, sunlight)
Ambient temperature Operating: -10 to +55 ℃
Storage: -25 to +65 ℃
(withnoicingorcondensation)
Ambient humidity Operating: 5 to 85% RH
Storage: 5 to 95% RH
(withnoicingorcondensation)
Vibration resistance 10 to 55 Hz, 1.5 mm double amplitude for 2 h
Shock resistance 500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protection IP50
Connection method Connector type (soldering not possible)
Weight Main: Approx. 2.6 g
Material Case: Polycarbonate(PC)


Terminal array

Caution:
All units are in millimeters unless otherwise indicated.


Timing chart