Light Convergent Reflective Photomicrosensor


Modulated Convergent reflective type, Horizontal type, Connector type, Sensing distance: 2~5 mm, Dark-ON, NPN voltage output

Appearance Horizontal type
Luminous method Modulated
Sensing method Convergent reflective type
Sensing distance 2 to 5 mm (Reflection factor: 90%; white paper 15 x 15 mm)
Operation mode Dark-ON
Control output (Output type) NPNvoltage output
Connection method Connector type(soldering not possible )

Item list of EE-SPY31 / 41

  • Ratings/Performance
AppearanceHorizontal type
Luminous methodModulated
Sensing methodConvergent reflective type
Sensing distance2 to 5 mm (Reflection factor: 90%; white paper 15 x 15 mm)
Distance to background20 mm max. (glass with aluminum deposition)
Operation modeDark-ON
Minimum sensing objectPure copper wire (0.05 mm dia.)
Differential distance elements0.2 mm max. (with a sensing distance of 3 mm, horizontally)
Light source (Peak wavelength)GaAs infrared LED
IndicatorLight indicator (red)
Power supply voltage5 to 24V (-10% to 10%) (ripple (p-p)5% max.)
Current consumptionAverage: 15 mAmax.
Peak: 50 mAmax.
Control output (Output type)NPNvoltage output
Control output (Load power supply voltage)5 to 24 V
Control output (Load current)80 mAmax.
Control output (Residual voltage)1.0 Vmax. (at 80 mA load current)
0.4 Vmax. (at 10 mA load current)
Response frequency elements100 Hzmin.
(See "Measurement condition of Response frequency elements")
Illumination on the surface receiver3000 lx max. (incandescent light, sunlight)
Ambient temperatureOperating: -10 to +55℃
Storage: -25 to +65℃
(with no icing or condensation)
Ambient humidityOperating: 5 to 85%
Storage: 5 to 95%
(with no icing or condensation)
Vibration resistance10 to 50 Hz, 1.5 mm double amplitude for 2 h
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protection (IEC60529)IP50
Connection methodConnector type(soldering not possible )
WeightApprox. 2.6 g
MaterialCase: Polycarbonate(PC)
Holder: Polycarbonate(PC)
  • Dimensions

Caution: All_units are in millimeters unless otherwise indicated.

Terminal array

  • I/O Circuit diagram

Timing chart

  • Measurement condition of Response frequency elements


Light Convergent Reflective Photomicrosensor

EE-SPY31 / 41

about this Product