Page top

EE-SX472

Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)

T-Shaped Appearance With Slot , Sensing Distance 5 mm , Non Modulated Light , NPN Transistor Output

about this Product Family

Ratings
Appearance T-shaped (slot center 7 mm)
Luminous method Non-modulated
Sensing method Through-beam type(with slot)
Sensing distance 0 to 5 mm (slot width)
Operation mode Light-ON
Standard sensing object Opaque : 2 x 0.8 mm min.
Differential distance elements 0.025 mm max.
Light source GaAs infrared LED with a peak wavelength of 940 nm
Indicator Light indicator (red)
Power supply voltage 5 to 24 VDC (-10% to 10%) (ripple (p-p): 10% max.)
Current consumption Average: 35 mA max.
Control output (Output type) NPN open collector
Control output (Load power supply voltage) 5 to 24 VDC
Control output (Load current) 100 mA max.
Control output (Residual voltage) 0.8 V max. (at a 100 mA load current)
0.4 V max. (at a 40 mA load current)
Response frequency elements 1 kHz min. (average 3 kHz)
(See "Measurement condition of Response frequency elements")
Ambient illumination 1000 lx max. with fluorescent light on the surface of the receiver
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 80 CEL
(with no icing or condensation)
Ambient humidity Operating: 5% to 85%
Storage: 5% to 95%
(with no icing or condensation)
Vibration resistance 20 to 2,000 Hz(peak acceleration 100 m/s**2), 1.5 mm double amplitude for 2 h (4 min periods) each in X, Y, and Z directions
Shock resistance Durability:500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IP50
Connection method Connector type
direct soldering possible
Weight paked state: Approx. 2.4 g
Material Case: Polybutylene phthalate (PBT)
Cover: Polycarbonate(PC)
Emitter/receiver: Polycarbonate(PC)


Terminal Array

Caution:
All units are in millimeters unless otherwise indicated.


Timing chart