Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)


Non-modulated Through-beam type (with slot), R-shaped, Pre-wired (1m), Sensing distance: 5 mm, Dark-ON/Light-ON (selectable), PNP open collector

Appearance R-shaped
Luminous method Non-modulated
Sensing method Through-beam type (with slot)
Sensing distance 0 to 5 mm (slot width)
Operation mode Dark-ON/Light-ON (selectable)
Control output (Output type) PNPopen collector
Connection method Pre-wired

Item list of EE-SX47 / SX67

  • Ratings/Performance
Luminous methodNon-modulated
Sensing methodThrough-beam type (with slot)
Sensing distance0 to 5 mm (slot width)
Operation modeDark-ON/Light-ON (selectable)
Standard sensing object2 x 0.8 mm min.: Opaque
Differential distance elements0.025 mm max.
Light source (Peak wavelength)Infrared LED
IndicatorLight indicator (red)
Power supply voltage5 to 24V (-10% to 10%) (ripple (p-p)10% max.)
Current consumptionAverage: 30 mAmax.
Control output (Output type)PNPopen collector
Control output (Load power supply voltage)5 to 24 V
Control output (Load current)50 mAmax.
Control output (Residual voltage)1.3 Vmax. (at 50 mA load current)
Response frequency elements1 kHzmin. (average Ave3 kHz)
(See "Measurement condition of Response frequency elements")
Illumination on the surface receiver1000 lx max. (fluorescent light)
Ambient temperatureOperating: -25 to +55℃
Storage: -30 to +80℃
(with no icing or condensation)
Ambient humidityOperating: 5 to 85%
Storage: 5 to 95%
(with no icing or condensation)
Vibration resistance20 to 2,000 Hz(peak acceleration 100 m/s**2), 1.5 mm double amplitude for 2 h (4 min periods) each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protection (IEC60529)IP50
Connection methodPre-wired
Cable length1 m
MaterialCase: Polybutylene phthalate (PBT)
Cover: Polycarbonate(PC)
Emitter/receiver: Polycarbonate(PC)
  • Dimensions

Caution: All_units are in millimeters unless otherwise indicated.

Terminal array

  • I/O Circuit diagram

Timing chart

  • Measurement condition of Response frequency elements

  • Engineering Data (Typical)


Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)

EE-SX47 / SX67

about this Product