![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'F3SJ Ver.2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Sensor type | Type 4 Safety Light Curtain |
|---|---|
| Setting tool connection | Permitted |
| Applicable safety category | Category 4, 3, 2, 1, or B |
| Minimum sensing object | Opaque object 30 mm in diameter |
| Beam gap (P) | 25 mm |
| Number of beams (n) | 10 |
| Protective height (PH) | 245 mm |
| Lens diameter | Diameter 5 mm |
| Sensing distance | 0.2 to 9 m |
| Response time (ON->OFF) | 10 ms Max. |
| Response time (OFF->ON) | 40 ms Max. |
| Startup waiting time | 2 s Max. (2.2s Max. in case of series connection) |
| Power supply voltage (Vs) | 24VDC - 20 % to 20 %(Ripple(p-p):10 % Max.) |
| Current consumption (no load) | Emitter: 76mAMax. Receiver: 68mAMax. |
| Light source | Infrared LED (870 nm) |
| Effective aperture angle (EAA) | Within +- 2.5 DEG for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2 |
| Control output (OSSD) | Two NPN transistor outputs , Load current 300 mA Max. , Residual voltage 2 V Max. , Leak current 2 mA Max. |
| Auxiliary output1 (non-safety output) | One NPN transistor outputs , Load current 300 mA Max. , Residual voltage 2 V Max. , Leak current 1 mA Max. |
| Auxiliary output2 (non-safety output) | One NPN transistor outputs , Load current 50 mA Max. , Residual voltage 2 V Max. , Leak current 1 mA Max. |
| External indicator output (non-safety output) | Available indicators -Incandescent lamp: 24 VDC, 3 to 7 W -LED lamp: Load current 10mA to 300 mA max. (To use an external indicator, an F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external indicator kit is required.) |
| Output operation mode | Control outputs (OSSD): Light-ON Auxiliary output 1: Inverse of control output signals (Operating mode can be changed with the setting tool.) Auxiliary output 2: Turns ON when the point of 30,000 operating hours is reached(Operating mode can be changed with the setting tool.) External indicator output 1: Inverse of control output signals for a basic system (Operating mode can be changed with the setting tool.)ON when muting/override for a muting system (Operating mode can be changed with the setting tool.) External indicator output 2: ON when lock-out for a basic system (Operating mode can be changed with the setting tool.)ON when muting/override for a muting system (Operating mode can be changed with the setting tool.) |
| Input voltage | Test input, interlock selection input, reset input, and muting input are all ON voltage:0 to 1.5 V (short-circuit current 3 mA max.) OFF voltage:9 to 24 V, or open External device monitoring input ON voltage:0 to 1.5 V (short-circuit current 5 mA max.) OFF voltage:9 to 24 V, or open |
| Indicator | Emitter: Light intensity level indicators (green LED * 2, orange LED * 3): ON based on the light intensity Error mode indicators (red LED * 3): Blink to indicate error details Power indicator (green LED * 1): ON while power is on Interlock indicator (yellow LED * 1): ON while under interlock, blinks at lockout. External device monitoring indicator (muting input 1 indicator)(green LED * 1):ON/flash according to function Blanking/test indicator (muting input 2 indicator) (green LED * 2):ON/flash according to function Receiver: Light intensity level indicators (green LED * 2, orange LED * 3): ON based on the light intensity Error mode indicators (red LED * 3): Blink to indicate error details OFF output indicator (red LED * 1): ON when safety output is OFF, blinks at lockout. ON output indicator (green LED * 1): ON while safety output is ON Muting error indicator (green LED * 1): ON/flash according to function (OFF while under basic system) Blanking/Test indicator (green LED * 1): ON/flash according to function (OFF while under basic system) |
| Mutual interference prevention function | Interference light prevention algorithm Detection distance change function |
| Series connection | Number of connections: 4 Set Max. Total number of beams: 400 Max. Maximum cable length for 2 sets: 15 m Max. Response time under connection: For 2-set series connection: Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit - 1 (ms) Response time (OFF to ON): Response time calculated by the above * 4 (ms) For 3-set series connection: Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of 3rd unit - 5 (ms) Response time (OFF to ON): Response time calculated by the above * 5 (ms) For 4-set series connection: Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of the 3rd unit + Response time of the 4th unit - 8 (ms) Response time (OFF to ON): Response time calculated by the above * 5 (ms) |
| Test functions | Self test (when power is turned ON and while power is supplied, one cycle during response time) External test (light emission stop function by test input) |
| Safety functions | Start interlock, restart interlock (Must be set with a setting tool when the muting function is used.) External device monitor Muting (Lamp burnout detection, override function included. F39-CN6 key cap for muting is required.) Fixed blanking (must be set by a setting tool) Floating blanking (must be set by a setting tool) |
| Connection method | Connectors (M12, 8-pin) |
| Ambient temperature | Operating: - 10 CEL to + 55 CEL(with no icing) Storage: - 30 CEL to + 70 CEL |
| Ambient humidity | Operating: 35 to 85 %RH(with no condensation) Storage: 35 to 95 %RH |
| Condition | Incandescent lamp:3000 lx Max., Sunlight:10000 lx Max. |
| Insulation resistance | 20 M OHM Min. at 500 VDC |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute |
| Degree of protection | IP65(IEC60529) |
| Vibration resistance | 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions |
| Shock resistance | 100m/s2 for 1000 times each in X, Y, and Z directions |
| Material | Case: Aluminum,Zinc diecast Optical cover: PMMA(Acrylic resin) Cap: ABS resin Cable: Oil-proof PVC |
| Mass (packed state) | 1467.5 g |
| Attachment | Test rod, instruction manual, mounting brackets (top and bottom), mounting brackets (intermediate), error mode label, User's Manual (CD-ROM) |
| Conformed standard | IEC 61496-1, EN 61496-1, UL 61496-1 Type 4 ESPE (Electro-Sensitive Protective Equipment) IEC 61496-2, prEN 61496-2, UL 61496-2 Type 4 AOPD (Active Opto-electronic Protective Devices) IEC 61508, EN 61508 SIL3 |
As of April 14, 2009

As of April 14, 2009