Page top

Primary Contents

Ratings
Sensor type Type 4 Safety Light Curtain
Setting tool connection Permitted
Applicable safety category Category 4, 3, 2, 1, or B
Minimum sensing object Opaque object 25 mm in diameter
Beam gap (P) 15 mm
Number of beams (n) 13
Protective height (PH) 217 mm
Lens diameter Diameter 9 mm
Sensing distance 0.2 to 3.5 m
Response time (ON->OFF) 10.0 ms Max.
Response time (OFF->ON) 40 ms Max.
Startup waiting time 1 s Max.
Power supply voltage (Vs) 24VDC - 10 % to 10 %(Ripple(p-p):10 % Max.)
Current consumption (no load) Emitter: 140mAMax.
Receiver: 100mAMax.
Light source Infrared LED (870 nm)
Effective aperture angle (EAA) Within +- 2.5 DEG for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2
Control output (OSSD) Two PNP transistor outputs , Load current 300 mA Max. , Residual voltage 2 V Max. , Leak current
Auxiliary output1 (non-safety output) One PNP transistor outputs , Load current 50 mA Max. , Residual voltage 1 V Max. , Leak current
Auxiliary output2 (non-safety output) Load current , Residual voltage , Leak current
Output operation mode Control outputs (OSSD): Light-ON
Auxiliary output 1: Dark-ON(can be changed by the F39-MC11)
Input voltage Test input, interlock selection input, reset input, and external relay monitor input voltages;
ON voltage: 9 to 24 V (with a sink current 3 mA max.)
OFF voltage: 0 to 1.5 V or open
Indicator Emitter: Light intensity level indicators (green LED * 5): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
Power indicator (green LED * 1): ON while power is on
Interlock indicator (yellow LED * 1): ON while under interlock.
Lockout indicator (red LED * 1): Blinks at lockout.
Test indicator (orange LED * 1): ON while under external test, blinks after a lapse of 30,000 hours
Receiver: Light intensity level indicators (green LED * 5): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
OFF output indicator (red LED * 1): ON when safety output is OFF
ON output indicator (green LED * 1): ON while safety output is ON
Lockout indicator (red LED *1): Blinks to indicate lockout.
Blanking indicator (green LED * 1): ON with blanking enabled, blinks when connected to F39-MC11 or after a lapse of 30,000 hours
Series connection Number of connections:
Total number of beams:
Maximum cable length for 2 sets:
Test functions Self test (when power is turned ON and while power is supplied, one cycle during response time)
External test (light emission stop function by test input)
Safety functions Auto-reset/manual reset (start/restart interlock, The interlockmodes can be selected by a setting tool.)
EDM (External Device Monitor)
Fixed blanking (must be set by a setting tool)
Floating blanking (must be set by a setting tool)
Connection method Connectors (M12, 8-pin)
Ambient temperature Operating: - 10 CEL to + 55 CEL(with no icing or condensation)
Storage: - 30 CEL to + 70 CEL
Ambient humidity Operating: 35 to 95 %RH(with no condensation)
Storage: 35 to 95 %RH
Condition Incandescent lamp:3000 lx Max., Sunlight:10000 lx Max.
Insulation resistance 20 M OHM Min. at 500 VDC
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute
Degree of protection IP65(IEC60529)
Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions
Shock resistance 100m/s2 for 1000 times each in X, Y, and Z directions
Material Case: Aluminum
Optical cover: PMMA(Acrylic resin)
Cap: Zinc diecast
Cable: Oil-proof PVC
Mass (packed state) 1320.8 g
Attachment Test rod, instruction manual, error mode label, mounting brackets (top and bottom)
Conformed standard IEC61496-1, EN61496-1 Type 4 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2 Type 4 AOPD (Active Opto-electronic Protective Devices)

As of April 14, 2009

As of April 14, 2009