![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'F3SN-A / F3SN-B / F3SH-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Sensor type | Type 2 Safety Light Curtain |
|---|---|
| Setting tool connection | Not permitted |
| Applicable safety category | Category 2, 1, or B |
| Minimum sensing object | Opaque object 25 mm in diameter |
| Beam gap (P) | 15 mm |
| Number of beams (n) | 13 |
| Protective height (PH) | 217 mm |
| Lens diameter | Diameter 9 mm |
| Sensing distance | 0.2 to 10 m |
| Response time (ON->OFF) | 10.0 ms Max. |
| Response time (OFF->ON) | 40 ms Max. |
| Startup waiting time | 1 s Max. |
| Power supply voltage (Vs) | 24VDC - 10 % to 10 %(Ripple(p-p):10 % Max.) |
| Current consumption (no load) | Emitter: 140mAMax. Receiver: 100mAMax. |
| Light source | Infrared LED (870 nm) |
| Effective aperture angle (EAA) | Within +- 2.5 DEG for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2 |
| Control output (OSSD) | Two NPN transistor outputs , Load current 300 mA Max. , Residual voltage 2 V Max. , Leak current 2 mA Max. |
| Auxiliary output1 (non-safety output) | One NPN transistor outputs , Load current 50 mA Max. , Residual voltage 1 V Max. , Leak current |
| Auxiliary output2 (non-safety output) | Load current , Residual voltage , Leak current |
| Output operation mode | Control outputs (OSSD): Light-ON Auxiliary output 1: Dark-ON(can be changed by the F39-MC11) |
| Input voltage | Test input, interlock selection input, reset input, and external relay monitor input voltages; ON voltage:0 to 1.5 V (short-circuit current 3 mA max.) OFF voltage:9 to 24 V, or open |
| Indicator | Emitter: Light intensity level indicators (green LED * 5): ON based on the light intensity Error mode indicators (red LED * 3): Blink to indicate error details Power indicator (green LED * 1): ON while power is on Interlock indicator (yellow LED * 1): ON while under interlock. Lockout indicator (red LED * 1): Blinks at lockout. Test indicator (orange LED * 1): ON while under external test, blinks after a lapse of 30,000 hours Receiver: Light intensity level indicators (green LED * 5): ON based on the light intensity Error mode indicators (red LED * 3): Blink to indicate error details OFF output indicator (red LED * 1): ON when safety output is OFF ON output indicator (green LED * 1): ON while safety output is ON Lockout indicator (red LED *1): Blinks to indicate lockout. Optional function indicator(green LED * 1): Blinks after a lapse of 30,000 hours |
| Series connection | Number of connections: Total number of beams: Maximum cable length for 2 sets: |
| Test functions | Self test (when power is ON and period is 1 s or less) External test (light emission stop function by test input) |
| Safety functions | Auto-reset/manual reset (start/restart interlock) EDM (External Device Monitor) |
| Connection method | Connectors (M12, 8-pin) |
| Ambient temperature | Operating: - 10 CEL to + 55 CEL(with no icing or condensation) Storage: - 30 CEL to + 70 CEL |
| Ambient humidity | Operating: 35 to 95 %RH(with no condensation) Storage: 35 to 95 %RH |
| Condition | Incandescent lamp:3000 lx Max., Sunlight:10000 lx Max. |
| Insulation resistance | 20 M OHM Min. at 500 VDC |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute |
| Degree of protection | IP65(IEC60529) |
| Vibration resistance | 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions |
| Shock resistance | 100m/s2 for 1000 times each in X, Y, and Z directions |
| Material | Case: Aluminum Optical cover: PMMA(Acrylic resin) Cap: Zinc diecast |
| Mass (packed state) | 1220.8 g |
| Attachment | Test rod, instruction manual, error mode label, mounting brackets (top and bottom) |
| Conformed standard | IEC61496-1, EN61496-1 Type 2 ESPE (Electro-Sensitive Protective Equipment) IEC61496-2 Type 2 AOPD (Active Opto-electronic Protective Devices) |
As of April 14, 2009

As of April 14, 2009