Page top

Primary Contents

Ratings
Sensor type Type 2 Safety Light Curtain
Setting tool connection Not permitted
Applicable safety category Category 2, 1, or B
Minimum sensing object Opaque object 40 mm dia.
Beam gap (P) 30 mm
Number of beams (n) 8
Protective height (PH) 247 mm
Lens diameter Diameter 9 mm
Sensing distance 0.2 to 10 m
Response time (ON->OFF) 10.0 ms Max.
Response time (OFF->ON) 40 ms Max.
Startup waiting time 1 s Max.
Power supply voltage (Vs) 24 VDC - 10 % to 10 % (Ripple(p-p):10 % Max.)
Current consumption (no load) Emitter: 140mAMax.
Receiver: 100mAMax.
Light source Infrared LED (870 nm)
Effective aperture angle (EAA) Within +- 2.5 DEG for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2
Control output (OSSD) Two NPN transistor outputs
Load current: 300 mA Max.
Residual voltage: 2 V Max.
Leak current: 2 mA Max.
Auxiliary output1 (non-safety output) One NPN transistor outputs
Load current: 50 mA Max.
Residual voltage: 1 V Max.
Output operation mode Control outputs (OSSD): Light-ON
Auxiliary output 1: Dark-ON(can be changed by the F39-MC11)
Input voltage Test input, interlock selection input, reset input, and external relay monitor input voltages;
ON voltage:0 to 1.5 V (short-circuit current 3 mA max.)
OFF voltage:9 to 24 V, or open
Indicator (Emitter) Light intensity level indicators (green LED * 5): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
Power indicator (green LED * 1): ON while power is on
Interlock indicator (yellow LED * 1): ON while under interlock.
Lockout indicator (red LED * 1): Blinks at lockout.
Test indicator (orange LED * 1): ON while under external test, blinks after a lapse of 30,000 hours
Indicator (Receiver) Light intensity level indicators (green LED * 5): ON based on the light intensity
Error mode indicators (red LED * 3): Blink to indicate error details
OFF output indicator (red LED * 1): ON when safety output is OFF
ON output indicator (green LED * 1): ON while safety output is ON
Lockout indicator (red LED *1): Blinks to indicate lockout.
Optional function indicator(green LED * 1): Blinks after a lapse of 30,000 hours
Test functions Self test (when power is ON and period is 1 s or less)
External test (light emission stop function by test input)
Safety functions Auto-reset/manual reset (start/restart interlock)
EDM (External Device Monitor)
Connection method Connectors (M12, 8-pin)
Ambient temperature Operating: - 10 CEL to + 55 CEL
Storage: - 30 CEL to + 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Condition Incandescent lamp:3000 lx Max., Sunlight:10000 lx Max.
Insulation resistance 20 M OHM Min. at 500 VDC
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute
Degree of protection IP65(IEC60529)
Vibration resistance 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions
Shock resistance 100m/s2 for 1000 times each in X, Y, and Z directions
Material Case: Aluminum
Optical cover: PMMA(Acrylic resin)
Cap: Zinc diecast
Weight (packed state) 1292.8 g
Attachment Test rod, instruction manual, error mode label, mounting brackets (top and bottom)
Conformed standard (IEC) IEC61496-1, EN61496-1 Type 2 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2 Type 2 AOPD (Active Opto-electronic Protective Devices)

As of April 14, 2009

As of April 14, 2009