Page top

Primary Contents

Ratings
Product classification Standard
Coil ratings 200 VAC 8.7 mA (50Hz), 200 VAC 7 mA (60Hz), 220 VAC 10.8 mA (50Hz), 220 VAC 8.4 mA (60Hz)
Coil resistance 8800 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 30% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 1.4 VA
Indictor mech-ind
Coil surge killer Not equipped
Contact Type 4PDT
Contact method Bifurcated crossbar
Contact material Contact body material: AgPd
Contact finish: Movable: Au-clad; Fixed: nothing
Contact rated load 110 VAC 0.3 A (Resistive load)
110 VAC 0.2 A (Inductive load(cos phi=0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load)
250 VAC (Inductive load(cos phi=0.4))
125 VDC (Resistive load)
125 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load(cos phi=0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 110 VA (Resistive load)
AC: 80 VA (Inductive load(cos phi=0.4))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load(L/R=7ms))
Failure rate 1mA at 100mVDC (failure level: P Reference value)
Ambient temperature Operating: -10 to 40 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
Characteristics
Contact resistance Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 100mA
Operating time (set time) 15 ms Max.
Release time (Reset time) 15 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of different polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of same polarity: 700 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2
Endurance (Mechanical) 100000000 operations Min.
Endurance (Electrical) 5000000 operations Min.
Protective structure plastic cover
Terminal structure Plug-in
Weight Approx. 38 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009