Page top

Primary Contents

Ratings
Product classification With LED indicator
Coil ratings 24 VAC 73 mA (50Hz), 24 VAC 58 mA (60Hz)
Coil resistance 136 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 30% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 1.4 VA
Indictor Equipped
Coil surge killer Not equipped
Contact Type 4PDT
Contact method Bifurcated crossbar
Contact material Contact body material: AgPd
Contact finish: Movable: Au-clad; Fixed: nothing
Contact rated load 110 VAC 0.3 A (Resistive load)
110 VAC 0.2 A (Inductive load(cos phi=0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load)
250 VAC (Inductive load(cos phi=0.4))
125 VDC (Resistive load)
125 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load(cos phi=0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 110 VA (Resistive load)
AC: 80 VA (Inductive load(cos phi=0.4))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load(L/R=7ms))
Failure rate 1mA at 100mVDC (failure level: P Reference value)
Ambient temperature Operating: -10 to 40 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
Characteristics
Contact resistance Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 100mA
Operating time (set time) 15 ms Max.
Release time (Reset time) 15 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of different polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of same polarity: 700 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2
Endurance (Mechanical) 100000000 operations Min.
Endurance (Electrical) 5000000 operations Min.
Protective structure plastic cover
Terminal structure Plug-in
Weight Approx. 38 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009