Page top

Primary Contents

For print

Ratings
Product classification With built-in Diode
Coil ratings 24 VDC 45 mA
Coil resistance 530 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 10% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 1.1 W
Indictor Not equipped
Coil surge killer Equipped
Contact Type 4PDT
Contact method Bifurcated crossbar
Contact material Contact body material: AgPd
Contact finish: Movable: Au-clad Fixed: nothing
Contact rated load 110 VAC 0.3 A (Resistive load(cos phi=1))
110 VAC 0.2 A (Inductive load(cos phi=0.4))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load(cos phi=1))
250 VAC (Inductive load(cos phi=0.4))
125 VDC (Resistive load)
125 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 1 A (Resistive load(cos phi=1))
AC: 0.75 A (Inductive load(cos phi=0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 110 VA (Resistive load(cos phi=1))
AC: 80 VA (Inductive load(cos phi=0.4))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load(L/R=7ms))
Failure rate 1mA at 100mVDC (failure level: P Reference value)
Ambient temperature Operating: -10 CEL to 40 CEL
(with no icing or condensation)
Ambient humidity Operating: 5% RH to 85% RH
Characteristics
Contact resistance Max 100mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 100mA
Operating time (set time) 15 ms Max.
Release time (Reset time) 30 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and comtacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts ofsame polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and comtacts: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts of different polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Between contacts ofsame polarity: 700 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2
Endurance (Mechanical) 100000000 operations Min.
Endurance (Electrical) 5000000 operations Min.
Protective structure plastic cover
Terminal structure Plug-in
Weight Approx. 38 g

As of December 19, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 19, 2007

For print

As of December 19, 2007

For print

As of December 19, 2007