G2AK-232A AC100

Latching Relay

Image

Standard type, Bifurcated crossbar, Plug-in terminal, 24 VDC 0.5 A (Resistive load), 110 VAC 0.3 A (Resistive load), Output DPDT (0.5 A 24 V)

Coil ratings(Operate) 100 VAC 19 mA (50 Hz) / 100 VAC 18.5 mA (60 Hz)
Coil ratings(Release) 100 VAC 12.3 mA (50 Hz) / 100 VAC 12 mA (60 Hz)
Operating indicator Mech indicator
Coil surge killer Diode
Contact type DPDT
Contact method Bifurcated crossbar
Contact material Contact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load 110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos φ= 0.4, L/R = 7 ms))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos φ= 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of G2AK

  • Ratings / Performance
Product classificationBistable relays
Standard type
Coil ratings(Operate)100 VAC 19 mA (50 Hz) / 100 VAC 18.5 mA (60 Hz)
Coil ratings(Release)100 VAC 12.3 mA (50 Hz) / 100 VAC 12 mA (60 Hz)
Coil resistanceOperate: 2150 Ω
Release: 3600 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Max. voltage110 % (of rated voltage)
Power consumption (Operate)1.6 to 2 VA (50/60 Hz)
Power consumption (Release)0.5 to 1.2 VA (50/60 Hz)
Operating indicatorMech indicator
Coil surge killerDiode
Contact typeDPDT
Contact methodBifurcated crossbar
Contact materialContact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos φ= 0.4, L/R = 7 ms))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC (Resistive load)
125 VDC (Resistive load)
Maximum switching currentAC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos φ= 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching powerAC: 110 VA (Resistive load)
AC: 80 VA (Inductive load (cos φ= 0.4, L/R = 7 ms))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load (L/R = 7 ms))
Failure rate1 mA at 100 mVDC (failure level: P Reference value)
Ambient temperature (Operating)-10 to 40 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance100 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 100 mA
Max.operating frequency (Mechanical)18000
Max.operating frequency (Erectrical)1800 opn./h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1500 V (50/60 Hz 1 min)
Between contacts of different polarity: 1500 V (50/60 Hz 1 min)
Between contacts of same polarity: 700 V (50/60 Hz 1 min)
Between set coil and reset coil: 1000 V (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.75-mm single amplitude
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)100 m/s**2
Endurance (Mechanical)100000000 operations min.
Endurance (Electrical)5,000,000 operations min.
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox.38 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Latching Relay

G2AK

about this Product