G2AK-232A DC12

Latching Relay

Image

Standard type, Bifurcated crossbar, Plug-in terminal, 24 VDC 0.5 A (Resistive load), 110 VAC 0.3 A (Resistive load), Output DPDT (0.5 A 24 V)

Coil ratings(Operate) 12 VDC 170 mA
Coil ratings(Release) 12 VDC 85 mA
Operating indicator Mech indicator
Coil surge killer Diode
Contact type DPDT
Contact method Bifurcated crossbar
Contact material Contact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load 110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos φ= 0.4, L/R = 7 ms))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos φ= 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of G2AK

  • Ratings / Performance
Product classificationBistable relays
Standard type
Coil ratings(Operate)12 VDC 170 mA
Coil ratings(Release)12 VDC 85 mA
Coil resistanceOperate: 65 Ω
Release: 125 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Max. voltage110 % (of rated voltage)
Power consumption (Operate)2.0 to 2.2 W
Power consumption (Release)1.0 to 1.2 W
Operating indicatorMech indicator
Coil surge killerDiode
Contact typeDPDT
Contact methodBifurcated crossbar
Contact materialContact body: AgPd
Contact finish: Movable: Au-clad; Fixed: Nothing
Contact rated load110 V AC0.3 A (Resistive load)
110 V AC0.2 A (Inductive load (cos φ= 0.4, L/R = 7 ms))
24 VDC 0.5 A (Resistive load)
24 VDC 0.3 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC (Resistive load)
125 VDC (Resistive load)
Maximum switching currentAC: 1 A (Resistive load)
AC: 0.75 A (Inductive load (cos φ= 0.4))
DC: 3 A (Resistive load)
DC: 1.5 A (Inductive load (L/R = 7 ms))
Maximum switching powerAC: 110 VA (Resistive load)
AC: 80 VA (Inductive load (cos φ= 0.4, L/R = 7 ms))
DC: 70 W (Resistive load)
DC: 36 W (Inductive load (L/R = 7 ms))
Failure rate1 mA at 100 mVDC (failure level: P Reference value)
Ambient temperature (Operating)-10 to 40 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance100 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 100 mA
Max.operating frequency (Mechanical)18000
Max.operating frequency (Erectrical)1800 opn./h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1500 V (50/60 Hz 1 min)
Between contacts of different polarity: 1500 V (50/60 Hz 1 min)
Between contacts of same polarity: 700 V (50/60 Hz 1 min)
Between set coil and reset coil: 1000 V (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.75-mm single amplitude
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)100 m/s**2
Endurance (Mechanical)100000000 operations min.
Endurance (Electrical)5,000,000 operations min.
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox.38 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Latching Relay

G2AK

about this Product