![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G2R-[]-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | With built-in Diode |
|---|---|
| Coil ratings | 100 VDC 5.3 mA |
| Operate voltage (Set voltage) | 70% Max. |
| Release voltage (Reset voltage) | 15% Min. |
| Max. voltage | 170% (of rated voltage) |
| Power consumption | Approx. 0.53 W |
| Indictor | Not equipped |
| Coil surge killer | Equipped |
| Contact Type | SPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag alloy Contact finish: nothing |
| Contact rated load | 250 VAC 10 A (Resistive load(cos phi=1)) 250 VAC 7.5 A (Inductive load(cos phi=0.4)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 380 VAC (Resistive load(cos phi=1)) 380 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 10 A (Resistive load(cos phi=1)) AC: 10 A (Inductive load(cos phi=0.4)) DC: 10 A (Resistive load) DC: 10 A (Inductive load(L/R=7ms)) |
| Failure rate | 100mA at 5VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -40 to 70 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH Storage: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max 30mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Operating time (set time) | 15 ms Max. |
| Release time (Reset time) | 20 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 1000 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 1000 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 5000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 (No defect in appearance and construction after applying shock in each directions 3 times.) |
| Shock resistance (Malfunction) | 200 m/s2 when energized 100 m/s2 when no energized |
| Endurance (Mechanical) | 20000000 operations Min. |
| Endurance (Electrical) | 100000 operations Min. |
| Protective structure | Closed type |
| Applicable standard (UL) | Standard No.: UL508 File number: E41643 |
| Applicable standard (CSA) | Standard No.: C22.2 No.0, No.14 File number: LR31928 |
| Applicable standard (VDE) | 6166 |
| Applicable standard (LR) | 94/10019 |
| Terminal structure | Plug-in |
| Weight | Approx. 20 g |
As of September 2, 2009