G3BD-103S DC5-24

Solid State Relays G3[]-VD


Transistor output, Operating voltage: 5 to 24 VDC, SPST-NO, Output 3A 5 to 110 VDC, Indicator, Plug-in

Product classification Relay compatible Solid State Relay
Operating rated voltage 5 to 24 VDC
Output form SPST-NO
Load voltage range 3 to 125 VDC
Load current DC: 0.1 A to 3 A at 40 CEL
Indicator Equipped
Terminal structure Plug-in

Item list of G3B / G3BD

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage5 to 24 VDC
Operating voltage range4 to 30 VDC
Input impedance1.5 kOhm+20% -10%
at 25 CEL
Must operate voltage4VDC max.
Must release voltage1VDC min.
Output formSPST-NO
Rated load voltage5 to 110VDC
Load voltage range3 to 125 VDC
Load currentDC: 0.1 A to 3 A at 40 CEL
Inrush current resistivityDC: 12 A (10 ms)
Output ON voltage drop1.5 V
Leakage current5 mA (at 125 VDC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(_with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(_with no icing or condensation)
Operate time0.5 ms Max.
Release time2.5 ms Max.
Protection for outputDiode
Insulation resistanceBetween input to output: 100 MΩ at 500 VDC
Dielectric strengthBetween input to output: 1500 V
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance1000 m/s**2, in each 6 directions 3 times
Terminal structurePlug-in
WeightApprox.70 g
  • Dimensions

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)


Solid State Relays G3[]-VD

G3B / G3BD

about this Product