Page top

G3F-202SN AC100/110

Solid State Relays G3[]-VD

Photocoupler Isolation , With Zero Cross Function , With Indicator

about this Product Family

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 100 to 110 VAC
Operating Voltage Range 75 to 125 VAC
Input Impedance 41 kOhm +/- 20%
(at 25 CEL)
Must Operate Voltage 75 VAC Max.
Must Release Voltage 20 VAC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 100 to 240 VAC (50/60 Hz)
Load Voltage Range 75 to 264 VAC (50/60 Hz)
Load Current AC: 0.1 A to 2 A (at 40 CEL)
Inrush Current Resistivity AC: 45 A (60 Hz, 1 cycle)
Output ON voltage drop 1.6 V (RMS) Max.
Leakage current 5 mA Max. (at 100 VAC)
10 mA Max. (at 200 VAC)
Ambient temperature Operating: -30 to 80 CEL
Storage: -30 to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85% RH
(with no icing or condensation)
Characteristics
Operate time 3/2 cycle of load power source + 1 ms Max.
Release time 3/2 cycle of load power source + 1 ms Max.
Protection for output Snubber
Zero cross function Equipped
Indicator Equipped
Insulation resistance Between input to output: 100 MOhm Min. (at 500 VDC)
Dielectric strength Between input to output: 1500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance 1000 m/s**2, in each 6 directions 3 times
Terminal structure Plug-in
Mounting Socket
Weight Approx. 50 g

Caution:
All units are in millimeters unless otherwise indicated.

Terminal arrangement-Inernal connection

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)